ICCS LED 6 Way Symbol Cluster

This symbol cluster is a part of ICCS (Intelligent Command and Control Systems) product range. The module has six optical signals with different symbols and colors which you can configure individually.

The product is available in two versions:

  • Basic version: simple LED indicators
  • Filtered version: compliant with main ‘lamp check‘ protocols

Features:

  • Lower consumption
  • Up to 6 different symbol colors
  • LED can be driven individually (from positive or ground)
  • ECU lamp check compatibility due to integrated filtering
  • Front face sealing: possibility to add a seal between the 6 LED cluster and the dashboard

Advantages

  • Compact design
  • Easy to assemble
  • Increased life time due to LED technology
  • Reduced development time and costs
  • Customer specific symbols

Technical Data

  • Voltage range: 12 V or 24 V
  • Also available without filtering and load system
  • Symbol size: 8 x 8 mm
  • 1 connector
  • 2 bolts for installation
Pin Assignment
Symbol Positive Ground
Pos 1 10 6
Pos 2 11 5
Pos 3 12 4
Pos 4 1 9
Pos 5 2 8
Pos 6 3 7

Dimensions

Overall dimension

Accessories
Mating connector Part numberWE eiSos
Housing: 3.00 mm Female Dual Row Plug WR-MPC3 662 012 113 322
Crimp contact: WR-MCP3: AWG 20-24 662 001 137 22 DEC