9-2 Module

Dimensions: 102x60x34 mm
Weight: 100 g
Order Code: ICS-63489

Features

  • Power supply 12V or 24V onto power element (+Power) max. 65 A  
  • 7 ATO fuse holders (up to 15A)  
  • 2 ATO fuse holders (15A and 30A) for relay protection  
  • 2 ATO mini-relay bases  
  • Cable harness connection on the rear side of the module via JPT/MCP compatible, 3 row/18 way connector  

Application

  • For functions in vehicles such as front and rear lights, fuel pump, radio, clock, accessories, HVAC, ABS, lightning etc.  
  • Application as an independent module or as an extension module for standard or customer-specific central electrical units.