2MF-2PR Module

Dimensions: 102x60x34 mm
Weight: 110 g
Order Code: ICS-95898

Features

  • Power supply 12V or 24V  
  • 2 maxi fuse holders  
  • 2 power relays bases  
  • 6 power elements for input/output
    • 3 power elements per circuit  
    • A circuit is composed by one power relays and one maxi fuse  
  • Cable harness connection on the rear side of the module via JPT/MCP compatible, 3row/6 way connector

Application

  • For functions in vehicles such as air conditioning, light switches etc.  
  • Application as an independent module or as an extension module for standard or customer-specific central electrical units