REDline Power Box Medium

The REDline Power Box Medium is a compact solution for decentral and space saving placing of sub-distribution boards and optional functions in the vehicle.

Functions can be realized close to consumers which not only reduce the size of central electrical unit but also the complexity of the wiring harness. Integrating ICCS small controllers and Micro CAN modules enables various functionalities.

Features

  • Standard box with customized PCB
  • IP64 (dust-proof/ protection against splashing water)
  • Tool-free service lid mounting
  • Operating temperature range -40°C – +85°C
  • 2 power connections
  • Free allocation or blind (closed)
  • Safe and easy service access
  • Following components can be implemented:
    • Micro-, Mini-, Power relays, and ISO280 (USA)
    • Mini, ATO and/or Maxi-fuses, etc.
  • Compact size 179 mm x 140 mm x 62 mm

Product information