WEcabin Display i7

The WEcabin Display i7 is a CAN-capable 7-inch display for controlling vehicle and comfort functions in mobile machines and commercial vehicles. It is used to visualize, monitor or control all commands or status information – e.g. alarm messages or diagnostics data – transmitted via the CAN bus or Ethernet.

Functions

Whether as a main or additional display, with the WEcabin Display i7 various practical functions can be realized:

  • Visualization, monitoring and control of all commands and additional information transmitted via the CAN bus and Ethernet, such as alarm messages, diagnostic data, clock, etc.
  • Advanced features such as PDF reader, web browser or user administration
  • Remote access via smartphone, tablet or desktop PC through network connection
  • Direct connection of digital IP cameras

Technical data

Versions

Standard version

  • Processor (ARM® Cortex®-A8)
  • Brightness intensity 500 cd/m²
  • Versions with and without programmable keys
  • Versions with and without capacitive touch screen
  • Versions with and without Wi-Fi and Bluetooth interfaces

Additional options

  • Alternative processor (Freescale i.MX.6 ARM® Cortex®- A9)
  • High brightness intensity (1,000 cd/m²)

Customized design options, e.g. integration of logos, are also possible on request. Ask us!

Programming and support

The programming of graphic user interface is carried out via WEcabin Designer. Our specialists will be pleased to support you if required. Alternatively, we train your employees at our facilities or at your site.

Our support team offers you:

  • technical advice and assistance from our Sales Engineers
  • development of tailor-made solutions in close collaboration with our development team
  • help in programming by our Field Application Engineers
  • training for your employees
  • after sales service

Dimensions

Dimensions: 226 x 147 x 54 mm

Weight: 0.980 kg

Mounting options