44+4 SKEDD-Pressfit Pin Strip

Features

  • PCB connector version press-fit to SKEDD (Press-fit technology)
  • Signal and current transfer up to 1.5 A
  • Number of pins: 44 (+ optional 4)

Sample Request

Electrical Characteristics  
Current load capacity 1.5 A at 85 °C
Max voltage 100 V
Contact resistance < 5 mΩ
Mechanical Characteristics  
Insertion cycles (SKEDD side) 10
Grid dimension 2.54 mm
PCB thickness Min 1.5 mm
Environmental Conditions  
Operation temperature -40 °C to +90 °C
Material  
Plastic body PA 6.6
Contact material CuSn6
Contact surface Hot-tinned Sn