90° Angled Connector

Features

  • 74-pin 90° SKEDD / THT angled connector
  • For signal transfer
  • Positioning by protruding plastic pins
Electrical Characteristics  
Current load capacity 1 A at 85 °C
Max voltage 100 V
Contact resistance < 5 mΩ
Mechanical Characteristics  
Insertion cycles (SKEDD side) 10
Grid dimension 2.00 mm
Environmental Conditions  
Operating temperature -40 °C to +105 °C
Material  
Plastic body LCP
Contact material CuSn6
Surface Hot-tinned Sn