Header

New Products 2010


Our new products 2010

SMD Ferrites WE-CBFSMD Ferrites WE-CBFExtended product range for SMD Ferrites WE-CBF 0402 including a rated current up to 2 A High Current Inductor WE-HCF 2013High Current Inductor WE-HCF 2013SMD High Current Inductor WE-HCF 2013 with a saturation current up to 75 A High Current Inductor WE-HCBHigh Current Inductor WE-HCBSMD Flat Wire Inductor WE-HCB 1890 optimized for high current boost applications Tiny Shielded Power Inductors WE-TPCTiny Shielded Power Inductors WE-TPCTiny Shielded Power Inductors WE-TPC 8012 & 8015 recommended for low profile LED & backlighting applications Coupled Inductor WE-DDCoupled Inductor WE-DDShielded Coupled Inductor WE-DD for SEPIC & CUK regulatorsCube Inductor WE-HCCCube Inductor WE-HCCHigh Current Cube Inductor WE-HCC with core material ferrite for excellent satuaration characteristics up to 60 A.GBit LAN Transformer WE-LAN HVGBit LAN Transformer WE-LAN HVGBit LAN Transformer WE-LAN HV with 4 kV hipot test for medical applicationsShielding Cabinet WE-SHCShielding Cabinet WE-SHCShielding Cabinet WE-SHC with RF-shielding effectiveness up to 60dB @ 500MHz ~ 3GHz
jsgallery X jsgallery

SMD Ferrites

Extended product range for SMD Ferrites
WE-CBF 0402 including
a rated current up to 2 A

link_bullet To Chip Beads ...

High Current Inductor

SMD High Current Inductor WE-HCF 2013 with a saturation current up to 75 A

link_bullet To WE-HCF...

High Current Inductor

SMD Flat Wire Inductor
WE-HCB 1890 optimized for high current boost applications

link_bullet To WE-HCB ...

Tiny Power Inductor

Tiny Shielded Power Inductors WE-TPC 8012 & 8015 recommended for low profile LED & back-
lighting applications

link_bullet To WE-TPC ...

Coupled Inductor

Shielded Coupled Inductor WE-DD for
SEPIC & CUK regulators

link_bullet To WE-DD ...

Cube Inductor

High Current Cube Inductor WE-HCC with core material ferrite for excellent satuaration characteristics up to 60 A.

link_bullet To WE-HCC ...

GBit LAN Transformer

GBit LAN Transformer WE-LAN HV with 4 kV hipot test for medical applications

link_bullet To WE-LAN HV ...

Shielding Cabinet

Shielding Cabinet
WE-SHC with RF-shielding effectiveness up to 60dB @ 500MHz ~ 3GHz

link_bullet To WE-SHC ...