Horticulture LED Lighting

New horticultural products from the high power ceramic series. Specially chosen wavelengths (450 nm, 660 nm and 730 nm) increase photosynthesis, optimizing plant development and growth. With outstanding PPF-value, small size and lowpower consumption, the WL-SMDC is the future choice for horticultural lighting. Available from stock. Samples free of charge.


  • High efficacy
  • Individually adjustable color spectrum for each plant
  • Full color spectrum available incl. white, UV and IR-LEDs
  • Low thermal resistance
  • Electically neutral thermal path
  • One footprint for all colors

What Plants Need

Emission Spectrum of WL-SMDC Horticulture LEDs

Photosynthetic Pigments and Light Receptors

*PAR: Photosynthetically Active Radiation

Spectral range 400 to 700 mm for photosynthesis

*PPF: Photosynthetic Photon Flux

Rate of flow of photons within PAR

Our LEDs have been developed for customized light solutions for each grower.

Innovative Structure

Zener diode for ESD protection

Vertical chip for perfect thermal stability and current control

Ceramic substrate for low thermal resistance

Nonabsorbent material - MDSL level 2

Gold contacts - low corrosion, perfect solderability

Small footprint - High emission power


  • Vertical Farming
  • Supplemental Lightning in Greenhouse
  • Indoor Farming
  • Multilayer Cultivation
  • Grow Lamps
  • Stadium Lawn Maintenance

Product Overview High Power Horticulture LEDs

Horticulture WL-SMDC

Order Code Color λp (nm) Фe,typ, (mW)
150353DS74500 Deep Blue 450 600
150353HS74500 Hyper Red 660 330
150353FS74500 Far Red 730 240

... and for perfect cultivation also use

Visible WL-SMDC

Order Code Color λp (nm) Фe,typ, (mW)
150353RS74500 Red 635 55
150353YS74500 Yellow 593 50
150353BS74500 Blue 460 25

Ultraviolet WL-SUMW

Order Code Color λp (nm) Фe,typ, (mW)
15335338AA350 Ultraviolet 385 750
15335339AA350 Ultraviolet 395 900
15335340AA350 Ultraviolet 405 900

Infrared WL-SIMW

Order Code Color λp (nm) Фe,typ, (mW)AA
15435385A9050 Infrared 850 650
15435385AA350 Infrared 850 700
15435394A9050 Infrared 940 550
15435394AA350 Infrared 940 650


Order Code Color CCT (K) Фe,typ, (mW)
158353027 Sunrise 2700 95
158353030 Warm White 3000 95
158353040 Moonlight 4000 110
158353050 Daylight 5000 121
158353060 Cool White 6000 121

Useful links: