New Products

The product extension of Shielding cabinets contains 23 new articles in the version “top cover” and “Frame”. The WE-SHC serie which is used to prevent unwanted radiation and protect interference-sensitive components can now show up with a considerable increase of products.

The proven WE-TVS product family has been expanded with new designs in the Standard and Super Speed Series. Extremely low capacitances, as well as high ESD voltage stabilities of up to ±30 kV (air/contact), make the new transient voltage suppressor diodes perfect for protecting fast data lines.

The new WE-MCRI is an SMD coupled inductor and the first of its kind on the market with molding technology. Two identical round wire windings and molded core provide compact and attractive design (10 x 11.5 x 9 mm) with excellent electrical and improved EMI performance.

WE-MTCI series is our first multi turn coupled inductor with turn ratios of 1:1.5, 1:2 and 1:3 while offering different inductance values in a tiny package (5.2 x 5.2 x 3.1 mm).

The WE-CPIB HV series is a magnetically shielded SMD coupled inductor with two identical windings (1:1) and high isolation voltage of 2.0 kVAC. With the WE-TDC HV series we offer also a low profile version of the product.

7 new products extend our Wireless Power product range in the sectors Receiver, Transmitter and Array coils.

The high current power inductor WE-HCF has been extended to include litz and round versions. Overall both retain the same shape and outer dimensions of the flat wire inductor while adding some key benefits such as a plastic base for better coplanarity and mechanical stability.

The new WE-LAN AQ series offers a pin and pad compatible alternative to the currently semi-automatic wound toroid cores. The new modules have improved performance compared to the existing LAN transformers such as the manufacturing tolerances, which ensures a more consistent performance between parts.

The product portfolio of components with AEC-Q200 qualification has been enhanced with the new series WE-CHSA. The patented component construction forms the basis for an optimally centered air gap within the component and is responsible for a saturation current 12 % higher on average than comparable reference products.

The special design of the new Board-to-Board Connectors WR-BTB leads to an outstanding contact reliability and high mechanical stability.

REDFIT IDC is a solderless reversible direct plug-in connector with SKEDD technology.

New Terminal Blocks WR-TBL with 5.00 mm Pitch and Removal Key.

Extended portfolio of USB 2.0 Connectors WR-COM with THR soldering options.

New 9.00 x 3.5 mm THT Same Side Connection Slide Switch WS-SLTV available.

5.7 x 4.0 mm Side Push SMD Detector Switch WS-DESU available as NC and NO type.

New Modular Jack Connectors WR-MJ 8P8C available with or without LED.

19.2 x 12.9 mm panel Cut-out with 0.187” quick connect terminal Rocker Switch WS-RSTV

New Dips Switches WS-DISV / WS-DITU available for easy assembly.

New 6x6 mm Tact Switch WS-TASV with hermetic sealing.

Synchronous step down regulator module with fixed output voltage MagI³C-FDSM and an input voltage range of 42 V.

Isolated SIP module MagI³C-FISM with fixed output voltage for applications in the field of interface isolation and communication.

The product family WL-SMCC has several advantages. It’s smaller, thinner package combined with a full-covered lens design, offers more space for the die and wire bonding area. The ultra-thin Chip LED 0603 has been developed on the industry standard LED 0603 platform, which requires less board space.

The WL-SFTW series offers simple schematics for circuit design. The PLCC-6 package allows independent individual driving of each chip in parallel circuits.

This WL-SFTD series with the SMD-LED features an IPX6 water resistant rating in a PLCC-6 package. These high performance tricolor SMT LEDs are designed to work in wide range of applications

Presenting the brand new series of horticultural lighting high power emitters. These products are part of the WL-SMDC series, expanding the wavelengths available.

The series of IR emitters is extended by 3 different chip LED packages - WL-SICW 0603, side view WL-SISW 3010 and reverse mount WL-SIRW 1206.

The WL-SITW series with it's IR LEDs with PLCC 3528 package stand out with their exceptional durability and can be used at higher than typical currents. Available in two different wavelengths of 850 and 940 nm their application range is versatile.

Metallized Polypropylene DC film capacitors (MKP) WCAP-FTBP with an excellent voltage behavior over temperature.

Metallized Polyester DC Film capacitors (MKT) WCAP-FTBE provides higher volumetric capacity with a capacitance tolerance of 10 %.

Multilayer Ceramic Chip Capacitors WCAP-CSMH for mid and high voltages starting from 200 to 3000 VDC.

Aluminum-Electrolytic Snap-In Capacitors: New voltage levels and capacitance ranges of 63, 200, 400 VDC.

Aluminum Polymer Capacitors with up to 100 VDC and capacitance range of 10 µF to 2000 µF.

100 VDC Multilayer Ceramic Chip Capacitors WCAP-CSGP for General Purpose in size 0603 to 1206.

MagI³C MicroModule in 3.2 x 2.5 x 1.6mm LGA-6EP package. 600mA Buck Converter Module for input voltages of 2.7-5.5V with integrated inductor and capacitors.

MagI³C-VDRM Variable Step Down Regulator Module in 9 x 9 x 3 mm in LGA-16EP package. Fully integrated power supply family for input voltages of 4 – 18 V, output current 1/2/3A.