Thick Cables Elegantly Interference-Suppressed

STAR-TEC, the patented snap ferrite (with key) for supplementary interference suppression on the cable, is a classic in the Würth Elektronik eiSos program. The STAR-TEC product family has now been extended with three additional versions for cables of diameters from 12 to 25 mm. The EMC ferrites serve for supplementary interference suppression in the 1 MHz to 1 GHz range.

The STAR-TEC snap ferrites with NiZn core material are notable for their user-friendliness: The pre-fixed cable facilitates processing and cable clamping protection preventing errors when attaching to cables. The ferrites can be opened and refitted at any time with the key included with each package. (For example in the EMC laboratory application). The internal security locking system prevents unauthorized removal of the cable without the key.

The plastic housing is classified according to UL94 V0 and the module is specified for operating temperatures of -25 to +105°C.

The STAR-TEC snap ferrites are available in black or gray, in sizes 12 to 15 mm, 17 to 21 mm or 22 to 25 mm and are immediately available from stock in any quantity. Free samples can be requested.

Download press release and pictures here: www.htcm.de/kk/wuerth