Header

Capacitors


FLATcomp screen printed capacitors are new.

The available technology covers an important range. Due to the technology and the space available, capacity is limited to the pF range.

The following values are attainable:

Dielectric 20µm:

  • Breakthrough voltage: 340 V
  • Lowest value: 1mm² = 20 pF
  • Highest value: 15 x 15 mm² = 4485 pF = 4.5 nF
  • Tolerance: +/- 5%

Dielectric 10µm:

  • Breakthrough voltage: 170 V
  • Lowest value: 1mm² = 40 pF
  • Highest value: 15 x 15 mm² = 9 nF
  • Tolerance 7 %

We would be pleased to look after the design details for your customized capacitors.
Please complete the data in the following checklist as far as possible for your demand and send it to us by e-mail. We will get back to you without delay:

Capacitor checklist - data specifications