OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Extra-low Voltage and Data LinesProduct seriesWE-CCMF Ceramic Common Mode Filter

WE-CCMF Ceramic Common Mode Filter

WE-CCMF Ceramic Common Mode Filter
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
0504 1.25 1 0.8

Characteristics

  • Compact multilayer common mode choke/filter
  • High common mode attenuation on WiFi frequencies (> 30 dB @ bandwidth)
  • Ultra-high-speed differential signal transmission
  • 12 GHz differential mode cutoff frequency
  • LTCC based low-loss and highly reliable structure
  • High thermal stability
  • Recommended soldering: Reflow
  • Operating temperature: -40 °C up to +85 °C

Applications

  • High speed differential datalines
  • USB 3/4
  • Thunderbolt 2/3
  • Sata 3.X
  • Display Port
  • PCIe 3.0
  • eDP

Products

0504
Order Code Data­sheet Simu­lation DownloadsIL(SCC 2,1)
(dB)
Test Condition IL(SCC 2,1)fc
(GHz)
VR
(V (DC))
RDC max.
(Ω)
IR
(mA)
RISO Samples
748020024SPEC
9 files 30 2450 MHz 8 5 2.5 300100 MΩ
748030024SPEC
8 files 30 2450 MHz 12 5 2.5 300100 MΩ
748032455SPEC
8 files 20 2450 & 5500 MHz 12 5 2.5 300100 MΩ
Order Code Data­sheet Simu­lation
748020024SPEC
748030024SPEC
748032455SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsIL(SCC 2,1)
(dB)
Test Condition IL(SCC 2,1)fc
(GHz)
VR
(V (DC))
RDC max.
(Ω)
IR
(mA)
RISO Samples

Videos

Würth Elektronik Webinar: EMC Filters – From component to design

Videos

Würth Elektronik Webinar: Extremely High Speed Data Line Chokes