Header
Header

The LUCENDO solar house number light


The LUCENDO solar house number light is an accomplished synthesis of design and functionality!

Innovative GeneCIS solar modules provide power to the house number light, dispensing with the need for a connection to the power grid. This eliminates the need for cable ducts or new cable connections and allows you to install the illuminated house number anywhere you wish.

High performance LEDs spread their light into the acrylic glass panel and light up the machined contours of the inscription. And what's more, the immediate area is also illuminated.

Balanced proportions and shapes harmonise the house number light in various architectural settings. Machined-carved contours of the acrylic glass inscription produce impressive refraction of light and effects when illuminated.

Technology highlights:

  • Intelligent electronics switch the light on and off automatically according to the light conditions.
  • Optimal energy management provides for up to one week’s operation from a fully charged battery.
  • Intelligent design integrates the solar cells as a central element in the compact housing.

Dimensions of Lucendo Basic / Unikat

LUCENDO won the 2006 International Focus Energy Design Award Baden-Wuerttemberg in silver.

Recognition for pioneering and outstanding design quality!

CONTACT

Do you have any questions? We will be more than happy to answer them.
Phone +49 791 946 00-0 or send an E-Mail to wuerth-solar@we-online.de.

LUCENDO - Order online