| 700970300 | SPEC
| 3 files | 0.5 | – | – | 2 | WA-EXRV Snap Rivet | – | |
| 700970500 | SPEC
| 3 files | 0.75 | – | – | 2 | WA-EXRV Snap Rivet | – | |
| 700970600 | SPEC
| 3 files | 0.75 | – | – | 2 | WA-EXRV Snap Rivet | – | |
| 700971300 | SPEC
| 3 files | 1.4 | – | – | 2.6 | WA-EXRV Snap Rivet | – | |
| 700971400 | SPEC
| 3 files | 1.4 | – | – | 2.6 | WA-EXRV Snap Rivet | – | |
| 700971600 | SPEC
| 3 files | 1.4 | – | – | 2.6 | WA-EXRV Snap Rivet | – | |
| 705820015 | SPEC
| 3 files | 1.5 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 700971100 | SPEC
| 3 files | 1.7 | – | – | 2.6 | WA-EXRV Snap Rivet | – | |
| 700971200 | SPEC
| 3 files | 1.7 | – | – | 2.6 | WA-EXRV Snap Rivet | – | |
| 700972100 | SPEC
| 3 files | 1.7 | – | – | 3 | WA-EXRV Snap Rivet | 700990
| |
| 700972200 | SPEC
| 3 files | 1.7 | – | – | 3 | WA-EXRV Snap Rivet | – | |
| 700972300 | SPEC
| 3 files | 1.7 | – | – | 3 | WA-EXRV Snap Rivet | – | |
| 700972400 | SPEC
| 3 files | 1.7 | – | – | 3 | WA-EXRV Snap Rivet | – | |
| 700972500 | SPEC
| 3 files | 1.7 | – | – | 3 | WA-EXRV Snap Rivet | – | |
| 700972600 | SPEC
| 3 files | 1.7 | – | – | 3 | WA-EXRV Snap Rivet | – | |
| 700972700 | SPEC
| 3 files | 1.7 | – | – | 3 | WA-EXRV Snap Rivet | – | |
| 700972800 | SPEC
| 3 files | 1.7 | – | – | 3 | WA-EXRV Snap Rivet | – | |
| 700973200 | SPEC
| 3 files | 1.7 | – | – | 3.5 | WA-EXRV Snap Rivet | – | |
| 700973300 | SPEC
| 3 files | 1.7 | – | – | 3.5 | WA-EXRV Snap Rivet | – | |
| 700973400 | SPEC
| 3 files | 1.7 | – | – | 3.5 | WA-EXRV Snap Rivet | – | |
| 700973500 | SPEC
| 3 files | 1.7 | – | – | 3.5 | WA-EXRV Snap Rivet | – | |
| 700973600 | SPEC
| 3 files | 1.7 | – | – | 3.5 | WA-EXRV Snap Rivet | – | |
| 700973800 | SPEC
| 3 files | 1.7 | – | – | 3.5 | WA-EXRV Snap Rivet | – | |
| 700974100 | SPEC
| 3 files | 1.9 | – | – | 4 | WA-EXRV Snap Rivet | 700990
| |
| 700974200 | SPEC
| 3 files | 1.9 | – | – | 4 | WA-EXRV Snap Rivet | – | |
| 709670020 | SPEC
| 3 files | 2 | – | – | 2.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 702911000 | SPEC
| 3 files | 2 | – | – | 3 | WA-SNSR Self-Retaining Spacer | – | |
| 700974300 | SPEC
| 3 files | 2 | – | – | 4 | WA-EXRV Snap Rivet | – | |
| 700974400 | SPEC
| 3 files | 2 | – | – | 4 | WA-EXRV Snap Rivet | – | |
| 700974500 | SPEC
| 3 files | 2 | – | – | 4 | WA-EXRV Snap Rivet | – | |
| 700974600 | SPEC
| 3 files | 2 | – | – | 4 | WA-EXRV Snap Rivet | – | |
| 700974700 | SPEC
| 3 files | 2 | – | – | 4 | WA-EXRV Snap Rivet | – | |
| 705820020 | SPEC
| 3 files | 2 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 709654200 | SPEC
| 3 files | 2 | – | – | 3.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 709650500 | SPEC
| 3 files | 2.2 | – | – | 2 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | 700990
| |
| 700975100 | SPEC
| 3 files | 2.2 | – | – | 5 | WA-EXRV Snap Rivet | – | |
| 700975200 | SPEC
| 3 files | 2.2 | – | – | 5 | WA-EXRV Snap Rivet | – | |
| 700975300 | SPEC
| 3 files | 2.2 | – | – | 5 | WA-EXRV Snap Rivet | – | |
| 700975400 | SPEC
| 3 files | 2.2 | – | – | 5 | WA-EXRV Snap Rivet | – | |
| 700975500 | SPEC
| 3 files | 2.2 | – | – | 5 | WA-EXRV Snap Rivet | – | |
| 709440200 | SPEC
| 3 files | 2.5 | – | – | – | WA-SNFR Snap-In Spacer Reverse Mount | – | |
| 702912000 | SPEC
| 3 files | 2.5 | – | – | 3 | WA-SNSR Self-Retaining Spacer | – | |
| 702921000 | SPEC
| 3 files | 2.5 | – | – | 4 | WA-SNSR Self-Retaining Spacer | – | |
| 700976100 | SPEC
| 3 files | 2.5 | – | – | 6 | WA-EXRV Snap Rivet | – | |
| 705820025 | SPEC
| 2 files | 2.5 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 709620200 | SPEC
| 3 files | 3 | – | – | 4 | WA-SNSN Snap-In Spacer Snap Locking on both ends | 700990
| |
| 709650600 | SPEC
| 3 files | 3 | – | – | 2 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 709670030 | SPEC
| 3 files | 3 | – | – | 2.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 702913000 | SPEC
| 3 files | 3 | – | – | 3 | WA-SNSR Self-Retaining Spacer | – | |
| 702922000 | SPEC
| 3 files | 3 | – | – | 4 | WA-SNSR Self-Retaining Spacer | – | |
| 705820030 | SPEC
| 3 files | 3 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 709654300 | SPEC
| 3 files | 3 | – | – | 3.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 709905611 | SPEC
| 3 files | 3.2 | M3 | 4.8 | 3.18 | WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards | – | |
| 709440400 | SPEC
| 3 files | 3.2 | – | – | – | WA-SNFR Snap-In Spacer Reverse Mount | – | |
| 701510500 | SPEC
| 3 files | 3.2 | – | – | 3.2 | WA-SNSN Snap-In Keyslot Snap Locking on both ends | – | |
| 701520500 | SPEC
| 3 files | 3.2 | – | – | 4 | WA-SNSN Snap-In Keyslot Snap Locking on both ends | – | |
| 709400500 | SPEC
| 3 files | 3.5 | – | – | 4.8 | WA-SNSN Snap-In Stop Spacer | – | |
| 709620400 | SPEC
| 3 files | 3.5 | – | – | 4 | WA-SNSN Snap-In Spacer Snap Locking on both ends | – | |
| 709670035 | SPEC
| 3 files | 3.5 | – | – | 2.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 702914000 | SPEC
| 3 files | 3.5 | – | – | 3 | WA-SNSR Self-Retaining Spacer | – | |
| 705820035 | SPEC
| 3 files | 3.5 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 709620600 | SPEC
| 3 files | 4 | – | – | 4 | WA-SNSN Snap-In Spacer Snap Locking on both ends | – | |
| 709440600 | SPEC
| 3 files | 4 | – | – | – | WA-SNFR Snap-In Spacer Reverse Mount | – | |
| 709651000 | SPEC
| 3 files | 4 | – | – | 2 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 709670040 | SPEC
| 3 files | 4 | – | – | 2.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | 700990
| |
| 701521000 | SPEC
| 3 files | 4 | – | – | 4 | WA-SNSN Snap-In Keyslot Snap Locking on both ends | – | |
| 702915000 | SPEC
| 3 files | 4 | – | – | 3 | WA-SNSR Self-Retaining Spacer | – | |
| 702923000 | SPEC
| 3 files | 4 | – | – | 4 | WA-SNSR Self-Retaining Spacer | – | |
| 702930000 | SPEC
| 3 files | 4 | – | – | 4.8 | WA-SNSR Self-Retaining Spacer | – | |
| 705820040 | SPEC
| 3 files | 4 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 709655400 | SPEC
| 3 files | 4 | – | – | 3.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 702916000 | SPEC
| 3 files | 4.5 | – | – | 3 | WA-SNSR Self-Retaining Spacer | 700990
| |
| 705820045 | SPEC
| 3 files | 4.5 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 709616200 | SPEC
| 3 files | 4.6 | – | – | 4.8 | WA-SNSN Snap-In Stop Spacer Snap Locking on both ends | – | |
| 709610200 | SPEC
| 3 files | 4.74 | – | – | 4 | WA-SNSN Snap-In Stop Spacer Snap Locking on both ends | – | |
| 709905621 | SPEC
| 3 files | 4.8 | M3 | 4.8 | 3.18 | WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards | – | |
| 709401000 | SPEC
| 3 files | 4.8 | – | – | 4.8 | WA-SNSN Snap-In Stop Spacer | 700990
| |
| 709613200 | SPEC
| 3 files | 4.8 | – | – | 4.8 | WA-SNSN Snap-In Stop Spacer Snap Locking on both ends | – | |
| 701511000 | SPEC
| 3 files | 4.8 | – | – | 3.2 | WA-SNSN Snap-In Keyslot Snap Locking on both ends | – | |
| 709620800 | SPEC
| 3 files | 5 | – | – | 4 | WA-SNSN Snap-In Spacer Snap Locking on both ends | – | |
| 709440800 | SPEC
| 3 files | 5 | – | – | – | WA-SNFR Snap-In Spacer Reverse Mount | – | |
| 709445100 | SPEC
| 3 files | 5 | – | – | – | WA-SNFR Snap-In Spacer Reverse Mount | – | |
| 709651500 | SPEC
| 3 files | 5 | – | – | 2 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 709670050 | SPEC
| 3 files | 5 | – | – | 2.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 701521500 | SPEC
| 3 files | 5 | – | – | 4 | WA-SNSN Snap-In Keyslot Snap Locking on both ends | – | |
| 702917000 | SPEC
| 3 files | 5 | – | – | 3 | WA-SNSR Self-Retaining Spacer | – | |
| 702924000 | SPEC
| 3 files | 5 | – | – | 4 | WA-SNSR Self-Retaining Spacer | – | |
| 705820050 | SPEC
| 3 files | 5 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 709655500 | SPEC
| 3 files | 5 | – | – | 3.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 709261000 | SPEC
| 3 files | 5.4 | – | – | 4 | WA-SNAD Snap-In Stop Spacer Self-Adhesive | – | |
| 702925000 | SPEC
| 3 files | 5.4 | – | – | 4 | WA-SNSR Self-Retaining Spacer | – | |
| 702918000 | SPEC
| 3 files | 5.5 | – | – | 3 | WA-SNSR Self-Retaining Spacer | – | |
| 705820055 | SPEC
| 3 files | 5.5 | – | – | – | WA-SLED Metric spacer for 3 mm and 5 mm LED | – | |
| 709401500 | SPEC
| 2 files | 6 | – | – | 4.8 | WA-SNSN Snap-In Stop Spacer | – | |
| 709621000 | SPEC
| 3 files | 6 | – | – | 4 | WA-SNSN Snap-In Spacer Snap Locking on both ends | – | |
| 709441000 | SPEC
| 3 files | 6 | – | – | – | WA-SNFR Snap-In Spacer Reverse Mount | – | |
| 709445200 | SPEC
| 3 files | 6 | – | – | – | WA-SNFR Snap-In Spacer Reverse Mount | – | |
| 709652000 | SPEC
| 3 files | 6 | – | – | 2 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | 700990
| |
| 709670060 | SPEC
| 3 files | 6 | – | – | 2.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | – | |
| 709656000 | SPEC
| 3 files | 6 | – | – | 3.5 | WA-SNSN Miniature Snap-In Spacer Snap Locking on both ends | 700990
| |